IESNA:LM-63-2002
[TEST]P1648367
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-850-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10502.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1265.5 1283.6 1318.9 1355.8 1407.7 1483.0 1582.3 1688.4 1781.7 1886.3 1985.6 2111.2 2245.1 2379.8 2499.5 
2630.4 2779.3 2938.9 3169.8 3418.9 3617.5 3762.0 3879.4 3941.0 3800.3 3411.4 2736.5 1560.5 676.4 313.0 221.2 
167.8 106.8 72.2 38.4 0.0 0.0 
1265.5 1282.1 1315.9 1352.8 1407.7 1481.5 1576.3 1687.6 1785.4 1883.2 1994.6 2115.0 2255.7 2387.4 2506.2 
2638.7 2786.9 2956.2 3195.4 3442.2 3637.1 3779.3 3903.4 3948.6 3813.1 3429.4 2742.5 1549.9 677.9 317.5 225.0 
173.1 106.8 74.5 39.9 0.0 0.0 
1265.5 1281.3 1312.9 1353.6 1409.2 1481.5 1571.0 1679.3 1777.9 1875.7 1984.8 2109.0 2245.1 2379.8 2504.7 
2627.4 2768.8 2964.4 3207.5 3480.6 3723.6 3893.6 4023.1 4116.4 4042.6 3705.5 3028.4 1932.2 854.0 393.5 262.6 
191.9 127.2 86.5 45.1 0.8 0.0 
1265.5 1285.8 1316.7 1355.8 1411.5 1480.0 1561.2 1659.8 1762.9 1856.2 1966.8 2084.1 2224.8 2360.3 2509.2 
2636.4 2772.6 2957.7 3190.2 3488.1 3816.1 4084.8 4316.5 4497.8 4544.5 4322.5 3773.3 2691.3 1328.0 574.8 329.5 
228.7 152.7 97.1 44.4 0.8 0.0 
1265.5 1284.3 1313.7 1353.6 1412.2 1482.2 1558.2 1640.2 1736.5 1836.6 1936.7 2058.6 2198.5 2330.2 2484.4 
2626.6 2761.3 2931.3 3178.9 3497.1 3892.9 4258.6 4667.9 4968.1 5205.1 5224.6 4835.6 3990.7 2583.0 1103.0 
507.1 313.0 191.1 109.8 52.7 1.5 0.0 
1265.5 1283.6 1310.7 1352.1 1410.0 1480.0 1549.9 1626.7 1710.9 1809.5 1907.3 2017.2 2139.1 2278.3 2419.0 
2564.9 2726.7 2911.8 3151.0 3476.1 3898.9 4387.2 4871.0 5345.8 5816.8 6131.3 6170.4 5661.8 4576.1 2838.8 
1106.0 392.0 203.9 115.9 45.9 2.3 0.0 
1265.5 1283.6 1309.9 1349.8 1405.5 1475.4 1551.4 1629.7 1709.4 1800.5 1899.8 2002.9 2108.2 2233.9 2391.9 
2556.6 2684.5 2838.0 3060.7 3348.9 3736.4 4211.9 4758.9 5394.7 6062.0 6678.3 7107.9 7135.7 6627.9 5404.5 
3615.3 1729.8 499.6 214.4 90.3 9.8 0.0 
1265.5 1282.8 1308.4 1348.3 1403.2 1471.7 1549.2 1628.9 1713.2 1797.5 1902.8 2002.9 2105.2 2227.1 2388.9 
2541.6 2664.2 2812.5 3029.9 3318.8 3704.0 4175.0 4712.3 5342.0 6018.4 6650.4 7101.1 7175.6 6696.3 5466.2 
3744.7 2038.2 592.1 228.7 89.5 10.5 0.0 
1265.5 1281.3 1303.1 1340.0 1393.4 1459.6 1537.9 1622.9 1705.7 1794.5 1894.5 1999.9 2096.2 2215.1 2357.3 
2496.4 2597.3 2756.8 3000.6 3324.1 3732.6 4198.4 4702.5 5248.7 5819.8 6384.1 6778.3 6906.2 6536.1 5328.5 
3811.6 2428.0 1188.0 343.1 125.7 26.3 0.0 
1265.5 1275.3 1294.1 1325.7 1375.4 1436.3 1506.3 1580.0 1662.8 1745.6 1829.8 1908.8 1990.1 2078.9 2194.7 
2303.8 2422.0 2634.9 2935.1 3316.6 3756.7 4252.5 4769.4 5285.6 5840.1 6274.2 6521.0 6480.4 5804.0 4645.3 
3474.6 2161.6 890.8 303.2 137.7 42.1 0.0 
1265.5 1267.0 1281.3 1308.4 1351.3 1401.7 1462.7 1524.4 1585.3 1647.7 1714.7 1767.4 1829.1 1892.3 1978.0 
2068.3 2210.5 2444.5 2771.1 3172.9 3656.6 4206.6 4795.8 5422.5 5991.3 6319.4 6327.6 5801.0 4615.2 3357.9 
2212.8 1139.9 447.7 184.3 70.0 23.3 0.0 
1265.5 1271.5 1282.8 1308.4 1349.0 1401.7 1452.1 1511.6 1566.5 1622.9 1676.3 1720.7 1770.4 1827.6 1904.3 
1999.1 2161.6 2393.4 2688.3 3049.5 3481.3 3974.2 4485.8 4980.1 5320.9 5412.7 5198.3 4591.1 3473.8 2401.6 
1492.0 736.6 314.5 144.5 61.7 21.1 0.0 
1265.5 1262.5 1272.3 1296.4 1334.7 1382.2 1434.1 1488.2 1537.1 1585.3 1628.9 1662.0 1704.2 1758.3 1835.8 
1952.5 2108.2 2283.5 2479.1 2707.1 2997.5 3320.3 3660.4 3979.4 4154.0 4132.9 3907.2 3352.7 2504.7 1653.0 
972.1 472.5 236.3 121.9 64.7 31.6 0.0 
1265.5 1267.0 1274.6 1296.4 1335.5 1382.2 1430.3 1474.7 1512.3 1541.7 1569.5 1595.1 1631.9 1683.9 1718.5 
1722.2 1691.4 1625.2 1525.9 1411.5 1317.4 1271.5 1228.7 1123.3 945.0 733.6 550.8 419.8 328.8 279.9 243.8 204.7 
165.5 132.4 91.8 46.6 0.0 
1265.5 1265.5 1271.5 1292.6 1331.0 1373.1 1412.2 1441.6 1461.2 1474.7 1487.5 1481.5 1453.6 1400.2 1319.7 
1212.1 1077.4 925.4 782.5 671.1 583.9 521.4 473.3 435.6 405.5 374.7 344.6 318.3 293.4 271.6 243.8 212.2 173.8 
136.2 91.8 40.6 0.0 
1265.5 1270.0 1276.1 1297.9 1333.2 1367.9 1388.2 1397.2 1407.0 1406.2 1382.2 1332.5 1254.2 1154.2 1027.0 
890.8 775.0 687.7 623.0 572.6 527.4 488.3 455.2 431.1 413.1 391.2 362.7 333.3 310.7 282.9 243.8 203.9 164.0 119.6 
75.2 15.8 0.0 
1265.5 1270.0 1279.8 1300.9 1331.7 1352.1 1358.8 1367.1 1365.6 1338.5 1278.3 1191.8 1070.7 939.7 819.4 736.6 
683.2 641.0 599.7 562.0 518.4 479.3 460.5 451.4 440.2 415.3 383.0 358.1 358.1 341.6 298.7 249.8 188.1 141.5 79.8 6.8 
0.0 
1265.5 1261.8 1276.1 1297.9 1319.7 1327.2 1336.3 1344.5 1323.5 1261.0 1173.0 1052.6 916.4 804.3 727.6 672.6 
626.7 583.1 537.2 490.6 475.5 470.2 471.0 474.8 465.0 439.4 413.1 404.8 431.1 430.4 418.3 341.6 270.9 197.9 106.1 3.8 
0.0 
1265.5 1259.5 1276.1 1302.4 1315.9 1318.2 1330.2 1330.2 1288.1 1207.6 1093.2 963.8 844.2 754.7 686.9 629.0 
576.3 519.2 470.2 453.7 443.9 441.7 449.2 456.7 445.4 426.6 407.8 426.6 440.9 430.4 396.5 324.3 267.1 197.9 100.8 1.5 
0.0 
1265.5 1260.3 1280.6 1310.7 1318.2 1319.7 1331.7 1318.2 1258.8 1164.0 1043.6 915.7 809.6 726.8 652.3 586.9 
527.4 469.5 443.9 430.4 425.1 425.9 437.1 442.4 427.4 407.8 401.0 428.1 422.8 410.8 361.9 303.2 246.8 186.6 90.3 0.0 
0.0 
1265.5 1251.2 1273.8 1303.9 1312.2 1314.4 1326.5 1306.2 1243.0 1140.6 1025.5 895.4 790.0 707.3 626.7 553.0 
489.8 443.2 425.1 414.6 412.3 416.1 424.4 429.6 422.1 416.1 423.6 456.7 449.2 410.8 346.1 286.7 225.0 156.5 73.7 0.0 
0.0 
1265.5 1248.2 1270.0 1300.1 1309.2 1312.2 1322.7 1303.1 1239.2 1145.1 1020.2 890.1 790.8 704.2 621.5 549.2 
484.5 439.4 421.3 410.8 409.3 412.3 420.6 425.1 419.8 416.8 424.4 453.7 443.2 399.5 337.1 280.6 218.2 145.2 67.7 0.0 
0.0 
